IESNA:LM-63-2002
[TEST]P1343728
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15W2N902750DE010 E3A301WMH_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 5000K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]389
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
12.9 18.9 27.6 55.2 121.1 219.8 449.2 946 1680.5 1987.4
2284 2579.5 2853.1 3082.1 3269.4 3413.9 3511.2 3561.5 3557.7 3496.4
3371.9 3169.1 2915.2 2624.6 2231.4 1882.9 1518.9 1188.9 895.7 435.5
212.3 108.6 32.5 12.9 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 18.2 27.6 54.5 121.5 214.9 435.2 959.6 1700.5 1975.2
2289.7 2597.7 2840.6 3080.5 3238.7 3392 3487.3 3529 3517.2 3451
3314.4 3111.2 2862.2 2540.2 2246.6 1859.1 1524.2 1184.8 902.5 446.1
206.2 105.6 32.2 13.2 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 18.5 27.2 54.5 118.8 208.5 443.5 936.5 1622.2 1943.1
2214.8 2498.6 2773.7 2975.4 3155.8 3280.7 3368.9 3410.9 3393.5 3312.9
3179.7 2966.6 2737.7 2427.4 2127 1783 1449.6 1164.7 855.6 415.1
203.6 105.6 31.8 12.9 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 18.5 27.6 53.7 115.4 208.9 423.1 849.1 1546.1 1821.2
2087.3 2379 2623.1 2828.9 2977.2 3094.9 3177.4 3205.8 3180.1 3093
2960.6 2761.2 2530.7 2263.6 1926.4 1627.9 1330.5 1054.2 789 398.1
195.3 102.2 32.2 14 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 18.5 27.6 49.9 115 197.9 400 795.4 1415.6 1670.6
1930.6 2181.8 2412.3 2587.9 2739.2 2846.3 2905.3 2919 2878.5 2794.9
2666.2 2492.1 2272.7 2011.9 1717.9 1446.2 1150.3 891.1 694 356.1
185.4 98.8 31 14 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 18.5 27.2 48.8 109.4 194.1 373.9 732.2 1273.3 1505.7
1747.8 1975.6 2170.9 2320.3 2456.9 2534.1 2582.6 2588.3 2541.7 2453.9
2322.6 2156.1 1945.4 1682.7 1459.9 1190.1 978.5 778.4 601.3 319.7
165.7 92.3 32.2 13.6 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 18.5 26.5 48.1 107.5 185.4 347.4 643.3 1125 1324
1526.1 1719.1 1904.5 2026.7 2127 2191.3 2225.4 2217 2170.5 2082.7
1955.2 1786 1591.5 1381.5 1170.8 981.2 789.7 639.9 509.7 269.8
146.8 82.9 32.9 14 4.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 17.8 26.1 46.2 104.1 176 314.1 557.4 957 1138.6
1297.2 1472 1604.8 1713.4 1792.5 1831.8 1848.5 1832.2 1773.6 1694.9
1573.4 1442.8 1262.3 1094.3 912.3 773.4 635.3 526.7 420 220.2
126 76.1 33.3 13.6 4.5 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.9 17.8 26.1 42.8 97.6 166.1 285.7 484 796.2 943.7
1087.1 1212.4 1315.3 1403.5 1453.1 1475.8 1475.8 1452.7 1400.5 1328.9
1221.9 1100 973.6 843.5 705.3 593.3 496.5 413.6 342.1 187.3
110.1 68.5 30.3 13.2 4.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
12.9 18.2 25.4 42 91.2 155.9 255.4 424.9 656.9 762.9
849.1 947.9 1032.3 1089.4 1118.2 1127.6 1118.5 1090.5 1048.9 994.8
915.7 821.5 728 630 536.9 454.1 386.3 325.8 274.7 162
95 59 29.9 11.7 4.5 0.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
12.9 16.3 20.4 26.5 38.2 62.8 86.7 106 118.8 120
118.1 114.3 111.2 107.5 103.7 98.8 94.2 88.9 82.9 76.8
70.4 65.1 59.4 53.4 48.1 42.4 37.1 31.4 24.6 11
6.8 2.6 0.8 0 0 0 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
12.9 15.1 16.3 17.4 18.2 18.2 17.8 17.4 16.3 15.9
15.1 14.4 13.2 12.5 11.7 10.6 9.8 8.7 7.6 6.1
4.9 3.4 2.3 1.9 1.1 1.1 0.8 0.4 0.4 0
0 0 0 0 0.4 0.4 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0
12.9 13.2 12.1 11 9.5 7.6 6.4 4.9 3.8 3.4
3 2.3 1.9 1.9 1.1 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.8 0.8 1.1 1.1 1.5 1.5 1.5
1.5 1.5 1.5 1.1 1.1 1.1 1.1 1.1 0
12.9 11 8.3 6.4 4.9 3.4 2.3 1.5 0.8 0.8
0.4 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.8 1.1 1.5 1.5 1.5 1.5
1.1 1.1 1.1 1.1 0.8 0.8 0.8 0.4 0
12.9 9.1 6.4 4.5 2.6 1.5 1.1 0.8 0.4 0.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.8 1.1 1.5 1.5 1.5 1.9 1.5
1.5 1.1 1.1 0.8 0.8 0.4 0.4 0 0
12.9 8.3 5.7 3.4 1.9 1.1 0.8 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.4
0.4 0.8 0.8 1.1 1.5 1.9 2.3 2.3 2.3 1.9
1.9 1.5 1.5 1.1 1.1 0.8 0.4 0 0
12.9 7.9 5.3 3 1.9 1.1 0.8 0.8 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0.4 0.4 0.4 0.4 0.4 0.8
0.8 0.8 1.1 1.5 1.9 1.9 2.3 2.3 2.3 2.3
1.9 1.9 1.5 1.1 1.1 0.8 0.4 0.4 0
